MPIA4012V2-1R5-R

Eaton MPIA40-V2 inductor, 1.5 uH, 3.3 A Irms, 4.3 A ISAT, 66 mΩ resistance, SMT mounting, Iron Powder, 2-pins, 3000 qty.

MPIA4012V2-1R5-R - DRQ Inductor

General specifications

Product Name
Eaton MPIA inductor
Catalog Number
MPIA4012V2-1R5-R
UPC
051712689045
Product Length/Depth
4.75 mm
Product Height
1.2 mm
Product Width
4.45 mm
Product Weight
0.12 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
3.3 A
ISAT
4.3 A
Package Quantity
3000
Material
Iron powder
Automotive grade
Yes
Frequency rating
Greater than 9.5MHz
Contact configuration
Two-pin
Temperature rating
-55 to 125 °C
Resistance
66 mΩ
Size
4.75x4.45x1.2mm
Terminals
2 Pads
Inductance
1.5 μH
Self resonant frequency
59.3 Mega Hertz
Frame size
4.75x4.45x1.2mm
Series
MPIA40-V2
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.