MPIA2510V2-2R2-R

Eaton MPIA25-V2 inductor, 2.2 uH, 2.1 A Irms, 2.8 A ISAT, 110 mΩ resistance, SMT mounting, Iron Powder, 2-pins, 3000 qty.

MPIA2510V2-2R2-R - DR Inductor

General specifications

Product Name
Eaton MPIA inductor
Catalog Number
MPIA2510V2-2R2-R
UPC
051712742597
Product Length/Depth
2.5 mm
Product Height
1 mm
Product Width
2 mm
Product Weight
0.0361 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
2.1 A
ISAT
2.8 A
Package Quantity
3000
Material
Iron powder
Automotive grade
Yes
Frequency rating
Greater than 25MHz
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
110 mΩ
Size
2.5x2.0x1.05mm
Terminals
2 Pads
Inductance
2.2 μH
Frame size
2.5x2.0x1.05mm
Series
MPIA25-V2
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.