MPIA2512V2-R47-R

Eaton MPIA25-V2 inductor, 0.47 uH, 4.9 A Irms, 6.7 A ISAT, 23 mΩ resistance, SMT mounting, Iron Powder, 2-pins, 3000 qty.

MPIA2512V2-R47-R - Power Defense molded case circuit breaker

General specifications

Product Name
Eaton MPIA inductor
Catalog Number
MPIA2512V2-R47-R
UPC
051712742634
Product Length/Depth
2.5 mm
Product Height
1.2 mm
Product Width
2 mm
Product Weight
0.0381 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
4.9 A
ISAT
6.7 A
Package Quantity
3000
Material
Iron powder
Automotive grade
Yes
Frequency rating
Greater than 25MHz
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
23 mΩ
Size
2.5x2.0x1.25mm
Terminals
2 Pads
Inductance
0.47 μH
Frame size
2.5x2.0x1.25mm
Series
MPIA25-V2
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.