Gas liquid separators

Type TS

The Eaton Type TS Gas/Liquid Separator automatically removes 99% of all liquid and solid entrainment particles 10 microns in size or larger from air, gas, and steam processes. And it does so with no moving parts to wear out and with no required maintenance.

Construction
Vertical fabricated construction
Materials
Carbon steel or stainless steel
Options
Support legs, ASME UM or U Code Stamp (carbon steel + stainless steel models)

核心功能

  • Available from 1” to 24” in carbon steel or cast stainless steel construction sizes
  • Designed for high liquid loading applications
  • High efficiency over wide flow range
  • When properly sized, installed, and drained, will remove up to 99% of all liquid and solid entrainment where particle size exceeds 10 microns
  • No moving parts to wear out, no required maintenance
  • Exclusive Vortex Containment Plate (VCP) System
productfamily.specification

Dimensions: Type TS (Carbon Steel) with ANSI Flanges (in/mm)

Pipe Size Threaded & Skt Weld A
Flanged A
B C D F G
1 6.87 / 174 10.5 / 267 22 / 559 28 / 711 5.56 / 141 - 7.87 / 200
1-1/4 6.87 / 174 10.5 / 267 22 / 559 28 / 711 5.56 / 141 - 7.87 / 200
1-1/2 7.87 / 200 11.5 / 292 24 / 610 30 / 762 6.62 / 168 9.12 / 232 9.12 / 232
2 7.87 / 200 11.5 / 292 24 / 610 30 / 762 6.62 / 168 9.12 / 232 9.12 / 232
2-1/2 - 16 / 406 27 / 686 35 / 889 8.62 / 219 9.12 / 232 9.12 / 232
3 - 18 / 457 30 / 762 38 / 965 10.75 / 273 9.12 / 232 9.12 / 232
4 - 20 / 508 36 / 914 45 / 1143 12.75 / 324 10.25 / 260 10.25 / 260
5 - 22 / 559 40 / 1016 50 / 1270 14 / 356 10.25 / 260 10.25 / 260
6 - 24 / 610 55 / 1397 66 / 1676 16 / 406 10.25 / 260 10.25 / 260
8 - 28 / 711 62 / 1575 75 / 1905 18 / 457 11.87 / 301 11.87 / 301
10 - 34 / 864 76 / 1930 91 / 2311 24 / 610 11.87 / 301 11.87 / 301
12 - 38 / 965 82 / 2083 99 / 2515 28 / 711 11.87 / 301 11.87 / 301
14 - 42 / 1067 89 / 2261 108 / 2743 32 / 813 12.62 / 321 12.62 / 321
16 - 47 / 1194 98 / 2489 119 / 3023 36 / 914 12.62 / 321 12.62 / 321
18 - 54 / 1372 108 / 2743 132 / 3353 42 / 1067 12.62 / 321 12.62 / 321
20 - 62 / 1575 118 / 2997 145 / 3683 48 / 1219 15 / 381 15 / 381
22 - 64 / 1626 121 / 3073 149 / 3785 48 / 1219 15 / 381 15 / 381
24 - 70 / 1778 127 / 3226 158 / 4013 54 / 1372 15 / 381 15 / 381
Dimensions: Type T (Carbon Steel & Stainless Steel) - Threaded, Socket Weld & Flanged (in/mm)
  NPT Drain Weight (lb/kg)
Pipe Size Std Opt’l Thd’d & Skt Weld 1000 psig @ 650 °F 150 lb Flanged 150 psig @ 450 °F 300 lb Flanged 500 psig @ 650 °F Liquid Holdup Cap (cu ft/m)
1 1
1-1/2 44 / 20 47 / 21 49 / 22 0.19 / 0.0053
1-1/4 1
1-1/2 45 / 20 50 / 23 52 / 24 0.19 / 0.0053
1-1/2 1
2 83 / 38 69 / 31 75 / 34 0.20 / 0.0056
2 1
2 85 / 39 74 / 34 78 / 36 0.20 / 0.0056
2-1/2 1
2 -
122 / 55 132 / 60 0.39 / 0.011
3 1-1/2 2-1/2 -
170 / 77 180 / 82 0.66 / 0.018
4 1-1/2 2-1/2 -
225 / 102 250 / 114 1.07 / 0.03
5 1-1/2 2-1/2 -
265 / 120 335 / 152 1.35 / 0.04
6 1-1/2 2-1/2 -
400 / 182 435 / 198 3.03 / 0.084
8 2
3 -
545 / 248 700 / 318 3.83 / 0.107
10 2
3 -
800 / 364 1355 / 616 6.94 / 0.194
12 1-1/2 4** -
1090 / 495 1735 / 789 11.74 / 0.33
14 2-1/2 4** -
1335 / 607 2535 / 1152 16.81 / 0.47
16 3 5** -
1850 / 841 3200 / 1455 20.22 / 0.57
18 3 5** -
2600 / 1182 5025 / 2284 22.99 / 0.64
20 3 5** -
3275 / 3275 6480 / 2945 26.47 / 0.74
22 3 5** -
3450 / 1568 7000 / 3182 26.47 / 0.74
24 4*
6** -
4940 / 2245 9020 / 4100 32.64 / 0.91
productfamily.downloadlink
bdeDownloadDocument () bdeof 20
X
Download Close