Key SIDELINE Applications:
Available Options
Models | No. of filter bags |
Size | Flow rate1 GPM (m3/h) |
Max. pressure psi (bar) |
Max. temp. ℉ (℃) |
Housing volume gal (l) |
Housing weight lb (kg) |
I/O connections |
SBF-0101 | 1 | 1 |
88 (20) | 150 (10) | 400 (160) | 4.75 (18) | 84.0 (38.1) | 2” flange |
SBF-0102 | 1 | 2 |
176 (40) | 150 (10) | 400 (160) | 8.45 (32) | 102.0 (46.3) | 2” flange |
SBF-0103* | 1 | 3 |
26 (6) | 300 (16) | 225 (160) | 0.79 (3) | 24.0 (12.0) | 1½” thread |
SBF-0104* | 1 | 4 |
53 (12) | 300 (16) | 225 (160) | 1.19 (4.5) | 26.0 (13.0) | 1½” thread |
TSBF-0101* | 1 | 1 |
88 (20) | 150 (6) | 400 (160) | 4.75 (18) | 84.0 (38.1) | 2” flange |
TSBF- 0102* | 1 | 2 |
176 (40) | 150 (6) | 400 (160) | 8.45 (32) | 102.0 (46.3) | 2” flange |
TSBF-0103* | 1 | 3 |
26 (6) | 300 (16) | 225 (160) | 0.79 (3) | 24.0 (12.0) | 1½” thread |