Key FLOWLINE II Applications:
A Versatile, Cost Effective Housing for Heavy Duty Applications Not Requiring a Code Stamp
A FLOWLINE II stainless steel bag filter housing from Eaton is the best choice for industrial, commercial and OEM applications that do not require a Code Stamp. Its cost-effective design incorporates all of the features heavy duty applications demand, including a one-piece body design, an investment cast swing bolt cover that can be adapted to different opening directions in the field and a quality stainless steel restrainer basket for reduced pressure drop. FLOWLINE’s stainless steel construction ensures years of trouble-free, consistent performance at a competitive price.
Models | No. of filter bags |
Size | Flow rate1 GPM (m3/h) |
Max. pressure psi (bar) |
Max. temp. ℉ (℃) |
Housing volume gal (l) |
Housing weigh lb (kg) |
I/O connections |
SBL101__020N | 1 | 01 |
88 (20) | 150 (10) | 250 (120) | 4 (15.5) | 37 (16.8) | 2” thread |
SBL102__020N | 1 | 02 |
176 (40) | 150 (10) | 250 (120) | 7 (27.0) | 50 (22.7) | 2” thread |
SBL101__020A | 1 | 01 |
88 (20) | 150 (10) | 250 (120) | 4 (15.5) | 37 (16.8) | 2” flange |
SBL102__020A | 1 | 02 |
176 (40) | 150 (10) | 250 (120) | 7 (27.0) | 50 (22.7) | 2” flange |
SBL102__030A | 1 | 02 |
176 (40) | 150 (10) | 250 (120) | 7 (27.0) | 69 (31.4) | 3” flange |