Applications
A minimum of two items are required to use the comparison tool.
Sorry, we can't get that information right now.
operating temperature: | +14 °F to +212 °F |
operating medium | mineral oil, other media on request |
max. operating pressure: | 6,000 psi |
test pressure: | 8,700 psi |
max. operating pressure at IS20: | 4,060 psi |
test pressure at IS20: | 5,278 psi |
process connection: | manifold mounted |
housing material: | EN10088-1.4571 (316 Ti according to AISI) |
sealing material: | Nitrile (NBR) or Viton (FPM), other materials on request |
installation position: | vertical |
volume tank: | 0.03 gal |