Crouse-Hinds series Champ Pro PVML LED fixtures are designed to provide full-spectrum, crisp, white light for industrial mid bay and high bay downlighting applications. The PVML LED is available in nine models ranging from 3,000 lumens to 25,000 lumens. This offers a lighting solution for areas with mounting heights from 8’ all the way up to 60’.
PVML LED light fixtures are engineered to provide maintenance-free operation, while delivering long life and high lumen performance. The Type 4X fixture provides up to 127 lumens per watt, and custom Type I, III and V optics maximize light distribution and intensity.
These light fixtures are ideal for indoor and outdoor general area lighting where extremely corrosive, wet, dusty, hot and/or cold conditions exist. Typical installations include heavy industrial, mine site processing areas, platforms, loading docks, tunnels, indoor/outdoor spotlighting, outdoor wall and stanchion mounted general area lighting, and areas requiring frequent on-and-off of lights.
NEC/CEC
UL standards
CSA standard
IEC standard
DesignLights Consortium® Qualified (pending)†
†Refer to www.designlights.org for full listing details.
The Crouse-Hinds series Champ portfolio includes a full line of LED fixtures for highbay/midbay, floodlights, linear and targeted lighting applications.