Products in your cart cannot be sold together in one transaction. Please choose to either keep your existing cart, or create a new cart with this product.
You can purchase your products in separate transactions.
Item is already in the cart.
General specifications
Product Name
Eaton Crouse-Hinds series Champ Pro PVML LED light fixture
Catalog Number
PVML-11-2A-G-UNV1
UPC
662276904675
Product Length/Depth
11.62 in
Product Height
11 in
Product Width
11.62 in
Product Weight
20.45 lb
Certifications and compliances
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC IEC
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Product specifications
Lumens
11000
Lumens per watt
75
Color temperature
Cool white
Mounting Method
Pendant
Trade size
100-240 Vac, 127-250 Vdc
Optical distribution
Type V
Guard type
Wire
Voltage rating
100-277 Vac, 127-250 Vdc
Frequency rating
50/60 Hz
Wattage
92W
Dimming
Dimmable driver
Power factor
> 0.90
Equivalent luminaire
320W HID
Material
Die cast aluminum
Lens material
Heat and impact resistant glass
Serial Number Verified :
Authenticated: The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.