Knowledge Search

PVML-11-2C-R1A-UNV1-S890

Eaton Crouse-Hinds series Champ Pro PVML LED fixt, Cool, 320W HID equiv, No grd, Glass lens, 11000 lm, 122 lm/W, Alum, Ceil mt, Type I, Quick-Clip, 3/4" trade, Ceil w/ cond 45 deg counterclockwise from top hat, 100-277Vac, 127-250 Vdc, 92W

PVML-11-2C-R1A-UNV1-S890 - ACCUGAF filter bag

General specifications

Product Name
Eaton Crouse-Hinds series Champ Pro PVML LED light fixture
Catalog Number
PVML-11-2C-R1A-UNV1-S890
UPC
662276902886
Product Length/Depth
11.83 in
Product Height
11.03 in
Product Width
10.77 in
Product Weight
21.95 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
IEC
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lumens
11000
Lumens per watt
75
Color temperature
Cool white
Mounting Method
Ceiling
Trade size
100-240 Vac, 127-250 Vdc
Optical distribution
Type I
Guard type
No guard
Voltage rating
100-277 Vac, 127-250 Vdc
Frequency rating
50/60 Hz
Wattage
92W
Dimming
Dimmable driver
Power factor
> 0.90
Equivalent luminaire
320W HID
Material
Die cast aluminum
Lens material
Heat and impact resistant glass
Special features
Quick-Clip
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.