Pressure filters change over series MDD are suitable for operating pressure up to 2,900 psi (200 bar). The pressure peaks are absorbed by a sufficient margin of safety. Duplex filters can be maintained without interruption. The upper part has a three-way-change-over valve which allows to change-over the flow from the dirty filter-side to the clean filter-side without interrupting the operation.
Applications:
operating temperature: | +14 °F to +212 °F |
operating medium: | mineral oil, other media on request |
max. operating pressure: | 2900 PSI |
test pressure: | 4150 PSI |
process connection: | thread connection |
housing material: | C-steel |
sealing material: | Nitrile (NBR) or Viton (FPM), other materials on request |
installation position: | vertical |
bleeder- and measuring connections dirt side: | BSPP ¼ |
measuring connections clean side: | BSPP ½ |