Hydraulic & Lubrication filters

ELA

Eaton´s stainless steel inline filter series ELA have a working pressure up to 580 psi (40 bar). Pressure peaks can be absorbed with a sufficient safety margin. A three-way-change-over valve which is integrated in the middle of the housing makes it possible to switch from the dirty filter-side to the clean filter-side without interrupting operation.

Filter Type
Inline mounted
max. operating pressure
580 psi (40 bar)
Operating Temperature
14-212 °F (-10-100 °C)

Core features

  • High intrinsic stability
  • Excellent filtration capability
  • High dirt-retaining capacity
  • Long service life

Applications

  • Wuitable for petroleum based fluids
  • HW-emulsions
  • Most synthetic hydraulic fluids and lubrication oils.
Specifications

Specifications

operating temperature: +14°F to +212°F
operating medium: mineral oil, other media on request
max. operating pressure (pressure vessel): 580 PSI
test pressure acc. to ASME VIII Div. 1: 1,3 x operating pressure = 754 PSI
test pressure acc. to API 614, Chapter 1: 1,5 x operating pressure = 870 PSI
process connection: SAE-flange 3000 PSI or ANSI-flange B16.5 CLASS 150/300 PSI
housing material: stainless steel, see sheet-no. 68599
sealing material: Nitrile (NBR) or Viton (FPM), other materials on request
installation position: vertical
bleeder connection: NPT ½“
drain connection dirt side: NPT ½“
drain connection clean side: NPT ½“
volume tank: 0.17 Gal.
operating pressure adapter flanges: according to B16.5 CLASS 150/300 PSI
Download Links
Download document () of 20
X
Download Close