The high pressure duplex filters of EHD series have a change-over valve type and are suitable for operating pressure up to 4,568 psi (315 bar). The pressure peaks are absorbed by a sufficient margin of safety.
Applications
Hydraulic filter elements
01.NL
Hydraulic & Lubrication filters
EDA (ASME Design)
Hydraulic & Lubrication filters
EDWF
Hydraulic & Lubrication filters
EH
Four is the maximum number of items in the comparison tool.
A minimum of two items are required to use the comparison tool.
Sorry, we can't get that information right now.
operating temperature: | +14 °F to +212 °F |
operating medium | mineral oil, other media on request |
max. operating pressure: | 3,045 psi; 4,568 psi |
test pressure | 4,350 psi; 6,532 psi |
max. operating pressure at IS20: | 3,045 psi; 3,625 psi |
test pressure at IS20: | 3,960 psi; 4,713 psi |
process connection: | thread connection, SAE-flange 3000 PSI or AVIT-flange 4640 PSI (special design) |
housing material: | EN10088-1.4571 (316 Ti according to AISI) |
sealing material: | Nitrile (NBR) or Viton (FPM), other materials on request |
installation position: | vertical |
air bleeding and measure connections dirt side: | BSPP ¼ |
measure connections clean side: | BSPP ¾ |