DCF mechanically cleaned filter for commercial cooking oil recycling replaces the vibrating filter and paper band equipment. Temperature maximum 400° F (204° C).
Applications:
Automatic self-cleaning
DCF 400/ 800/ 1600
Manual pipeline strainers
Model 72
Manual pipeline strainers
Model 72X
Bag filter housings
Spare Parts Bag Filter Housings
Bag filter housings
TOPLINE
Total Volumetric Capacity: | 11 gal (41.6 liters) |
Purge Chamber Capacity: | 1.5 gal (6 liters) |
Filtration Surface Area: | 610 in² (3935 cm²) |
Flow Rate Range at 100μ: | 30–200 gpm (6.8–45.4 m³/hr ) |
Temperature, maximum: | 400 °F (204 °C) |
Pressure, maximum: | 150 psi (10 bar), minimum: 30 psi (2 bar) |
Single Unit Weight: | 250 lbs (113.4 kg) |
Air Requirement: | 80 psi to 120 psi (5.5 to 8.2 bar), 5.5 cfm |