For a wide range of applications where flexibility needs to be married to performance, the Caius range offers a complete solution.
Caius combines practical attributes with contemporary clean lines and form, with an IP65 protection, the Caius suits a range of locations for a highly efficient design solution, minimising installation points.
Caius is available with a DALI corridor function option for applications where comfort, path finding and safety are considerations.
Typically used in transit areas, corridor function allows the safe passage of people by utilising local detection to switch products on rapidly either adjacent to detection, or in some cases ahead of the direction of movement.
Depending on installation selected, the Caius can utilise the ‘pathway’ effect as progress is made along the route. Gradual dimming also takes place as the individual leaves the detection zone, controlling the luminaires to enable safe progression within the area.
Variant | Cat No | Lumen Output | Wattage (W) | Llm/ cW | Weight (kg) | Em Cat No | Weight (kg) |
Small | CBHS174KZ | 1856 | 18.00 | 103.1 | 1.3 | ELCBHS174KZ | 2.2 |
Large | CBHL234KZ | 2516 | 24.13 | 104.3 | 1.9 | ELCBHL234KZ | 2.8 |
For DALI Dimming option replace character Z with DD, e.g. CBHS174KZ becomes CBHS174KDD | |||||||
Emergency versions also available with automatic test functionality. | |||||||
For corridor function, add the suffix CO, e.g. CBHS174KDD becomes CBHS174KDDCO | |||||||
Note - corridor function is only available as an option on DALI products, not on HF variants |
Light source and Control Gear Options | • LED – high output, high efficiency LED chip set optimised for maximum efficiency • Energy efficient LED drivers - high frequency as standard • DALI option |
Materials | • Body – ABS structurally strong and impact resistant • Lens – TPa polycarbonate opal |
Installation Notes | • Terminal block with a 2 x 2.5mm2 cable capacity per termination |
Options | • Fully integrated LED emergency conversion, 3 hour duration • Microwave sensor inbuilt option • Corridor function control option (only available on DALI) • Suitable for use on defined escape routes • We offer a range of product support contracts to aid commissioning, reduce your maintenance costs, comply with legislative test requirements and increase the lifespan of your lighting equipment |
Specification | To specify state: Surface mounted luminaire, IP65 with polycarbonate lens and ABS construction body. White trim with 3 / 4 point closures. High efficiency LED and fully integrated emergency gear, as Eaton’s Caius range, part no. ________ |