Lighting has a crucial role in supporting safety, wellbeing and productivity, but the quest for efficiency savings creates a temptation to seek cheaper solutions, which may be non-compliant, untested, unable to meet performance specifications and vulnerable to failure.
Kachina is a new way of thinking for suspended lighting applications. Designed solely to maximise the performance of the latest generation of LED light sources, Kachina offers a leap in performance from conventional solutions. A versatile system approach allows the designer maximum benefits from a multitude of arrangement possibilities.
Kachina can be connected to produce linear runs where needed. Connection flexibility of luminaires in a continuous run or a combination of luminaires and dedicated infill sections allow the lighting designer complete control and creativity.
Specifically designed to allow the designer and planner the ability to centre luminaires at exactly 3000mm to match building grid lines and to aid in the subdivision of floorplates. This also reduces the need for special cut lengths, speeding up and simplifying both design and installation for a clean neat installation.
Length | Cat No. | Weight (Kg) | Emergency Cat No. | Weight (Kg) |
Standard Luminaires (White finish - complete with two end caps and two 1.5M suspensions) | ||||
1200mm | KCAWS12254Z | 8.2 | ELKCAWS12254Z | 9.6 |
1200mm | KCAWS12354Z | 8.2 | ELKCAWS12354Z | 9.6 |
1200mm | KCAWS12604Z | 8.2 | ELKCAWS12604Z | 9.6 |
1500mm | KCAWS15254Z | 9.5 | ELKCAWS15254Z | 10.2 |
1500mm | KCAWS15454Z | 9.5 | ELKCAWS15454Z | 10.2 |
1500mm | KCAWS15704Z | 9.5 | ELKCAWS15704Z | 10.2 |
Continuous Luminaires (White finish – complete with one 1.5M suspension) | ||||
1200mm | KCAWC12254Z | 8.1 | ELKCAWC12254Z | 9.5 |
1200mm | KCAWC12354Z | 8.1 | ELKCAWC12354Z | 9.5 |
1200mm | KCAWC12604Z | 8.1 | ELKCAWC12604Z | 9.5 |
1500mm | KCAWC15254Z | 9.4 | ELKCAWC15254Z | 10.1 |
1500mm | KCAWC15454Z | 9.4 | ELKCAWC15454Z | 10.1 |
1500mm | KCAWC15704Z | 9.4 | ELKCAWC15704Z | 10.1 |
Infill Section (White finish – complete with one 1.5M suspension) | ||||
1500mm | KCAWC15DS | |||
1800mm | KCAWC18DS | |||
For Continuous variants, please note you will require two suspension kits per end and one for each of the subsequent mid-continuous luminaires. | ||||
End caps are provided separately, please order a set of two for each luminaire. | ||||
For DALI dimming option, replace part number character Z with DD, e.g. KCAWC12254KZ becomes KCAWC12254KDD | ||||
For Silver finish – RAL 9006 – replace part number character W with S, e.g. KCAWC12254KZ becomes KCASC12254KZ | ||||
Accessories | ||||
Description | Cat No. | Weight (kg) | ||
Kachina End Caps – White RAL 9016 set of two | KCAWEPS | 0.32 | ||
Kachina End Caps – Silver RAL 9006 set of two | KCASEPS | 0.32 | ||
Kachina Suspension Kit – Single 1500mm | KCA1500SK | 0.05 |
Light Engine and Control Gear | • High efficacy linear LED light engines • >80 CRI 4000°K • Energy efficient fixed output control gear as standard • DALI dimmable options available |
Materials | • Body – aluminium extrusion and steel - RAL 9016 white finish (RAL 9006 silver version available) • Diffuser – acrylic microprism and dispersal diffuser combination |
Options | • Two luminaire lengths – 1200mm and 1500mm • Three lumen outputs per luminaire length • Fully integral emergency conversion, 3 hour duration • Emergency versions available with automatic test functionality available to special order, reducing maintenance costs and offering ease of compliance with testing requirements • Suitable for use on defined escape routes • Lighting control and emergency management options including integrated occupancy and daylight detectors |
Installation Notes | • Suitable for ceiling mounting using the defined suspension kits • Fitted with quick fix male and female socket for rapid installation (continuous versions) • Supplied with diffuser and light engines pre-fitted, no need to remove during installation • Fused as standard • Supplied with 1.5m flexible cable 4C/6C (stand alone versions) |
Specification | To specify state: Suspended single / continuous, luminaire system, extruded aluminium construction with post coat powder paint finish, high performance up down distribution with high output light engines and integrated emergency / sensor options, as Eaton’s Kachina range, part no.__________ |