The Modulay LG is a high-performance IP20 LED 600x600 flat panel luminaire with a prismatic diffuser to reduce glare and increase visual comfort.
Sleek minimalist design, with even lit appearance the Modulay LG is a perfect alternative to a traditional fluorescent solution with reduced energy consumption. Suitable for a wide range of applications where a slimline low glare lay-in solution is desired.
Manufacturing lighting solutions since 1878 through acquired brands such as Crompton, Eaton is proud to be one of the UK’s oldest & most experienced lighting providers.
Cat No | Description | Nominal Lumens | Circuit Watts (W) | Lumen output | Luminaire Efficiency (Llm/cW) | Weights (kg) |
MLGUGR66344KZ | Modulay LG 3400lm 4000K | 3400 | 36 | 3350 | 93 | 2.28 |
MLGSUSKIT | Modulay LG Suspension Kit | - | - | - | - | - |
MLG60SMK | Modulay LG Surface mount box | - | - | - | - | 1.6 |
For emergency option add characters ER in from of the Cat No, example MLGUGR66344KZ becomes ERMLGUGR66344KZ | ||||||
For DALI option replace characters KZ with KDD example MLGUGR66344KZ becomes MLGUGR66344KDD | ||||||
For Emergency with DALI dim option the part number would be ERMLGUGR66344KDD |
Light Engine and Control Gear Options | • 4000K high output, high efficiency optimised LED panel illumination, >80CRI • Fixed output LED driver (ENEC) as standard, DALI option available • Emergency, 3hr duration option available |
Materials | • Housing back plate – steel • Panel frame – extruded aluminium in white finish • Panel optic – Prismatic polystyrene |
Installation Notes | • Suitable for exposed ‘T’ ceilings, lay-in installation • Suitable for UGR <19 applications • Remote driver on plug and socket (twist and lock) connection • Mains connection is direct to the driver as standard • The luminaire panels and driver are IP20 rated |
Specification | To specify state; Flat panel edge lit LED, IP20 rated, with prismatic polystyrene panel, extruded aluminium in white finish, plug and socket (twist and lock) connection mains to ENEC driver (IP20) as Eaton’s Modulay LG range, part no ______ |
Support from Eaton
Phone: 01753 608700 option 1, then option 3