The popular and well-proven Varsity range now offers more performance and choice with the introduction of new LED options. The attractive, contemporary styling and clean lines virtually eliminate dust traps, Varsity is IP40 rated when surface mounted.
Suspended or surface mounted, Varsity offers an excellent lighting solution for a multitude of applications. With secure tamper-resistant end caps and diffuser to help prevent unauthorised removal.
Our comprehensive lighting products are designed, developed and manufactured at the same facility, surrounded by a project design department, customer support and technical service teams to provide full lighting solutions.
Cat No | Lumen Output | Wattage | Llm/cW | Weight (kg) | Emergency Cat No | Weight (kg) |
VYLP904KZ | 9343 | 103.0 | 90.71 | 4.1 | ELVYLP904KZ | 4.5 |
VYLP804KZ | 8310 | 88.8 | 93.54 | 4.1 | ELVYLP804KZ | 4.5 |
VYLP704KZ | 7322 | 76.4 | 95.98 | 4.1 | ELVYLP704KZ | 4.5 |
VYLP504KZ | 5113 | 58.6 | 87.25 | 3.7 | ELVYLP504KZ | 3.9 |
VYLP404KZ | 4009 | 43.4 | 92.47 | 3.7 | ELVYLP404KZ | 3.9 |
VYLP304KZ | 2991 | 28.9 | 103.47 | 3.7 | ELVYLP304KZ | 3.9 |
For DALI dimming option, replace part number character Z with DD, e.g. VYLP904KZ becomes VYLP904KDD | ||||||
Accessories | ||||||
Description | Cat No | Weight (kg) | ||||
Additional BESA Mounting Kit | VYBMK | 0.25 |
Lamp and Control Gear Options | • High efficacy LED linear light engines 4000°K • Fixed output control gear as standard |
Materials | • Body and gear cover - sheet steel, powder coated in RAL9016 white finish • End cap - injection moulded ABS, colour matched finish • Attachment - TPa rated flame retardant UV stabilised satin polycarbonate |
Installation Notes | • Suitable for direct fix or conduit mounting • Central BESA cable entry position on rear • Additional fixing brackets available separately to provide 600mm BESA fixing centres • Terminal block with 2 x 2.5mm² cable capacity per termination • Fused as standard • Snap fix positive location of the diffuser allows quick attachment installation/removal • Diffusers are retained by screws for tamper resistance |
Options | • DALI dimming option • Fully integrated independent emergency option, 3 hour duration • We offer a range of product support contracts to aid commissioning, reduce your maintenance costs, comply with legislative test requirements and increase the lifespan of your lighting equipment |
Specification | To specify state: IP40 surface LED luminaire, with flush attachment, retained by screws for tamper resistance, injection moulded end caps and high quality, durable post coat powder paint finish, as Eaton’s Varsity LED range, part no. ________ |