Pello is the latest generation decorative pendant luminaire. It combines efficiency with a minimalist design, providing a modern architectural solution in suspended applications for both ambient and accent lighting.
The precision spun aluminum housing provides a high-end finish, whilst Pello's excellent light transmission creates lighting characteristics that can be used in many applications to positively impact the built environment.
Without cover plate
With cover plate
Variant | Cat No | Lumen Output | Wattage (W) | Llm/ cW | Weight (kg) | Emergency Cat No | Weight (kg) |
Standard 4000 | PELWTO44K8Z | 4312 | 35 | 123.2 | 3 | ELPELWTO44K8Z | 3.3 |
Standard 8000 | PELWTO84K8Z | 7847 | 74 | 106.0 | 3 | ELPELWTO84K8Z | 3.3 |
Bespoke colour options are available, subject to terms and conditions - please contact LightingSalesUK@Eaton.com for a quotation | |||||||
For DALI Dimming option replace character Z with DD , e.g. PELWTO44K8Z becomes PELWTO44K8DD | |||||||
Llm/cW = luminaire lumens per circuit watt | |||||||
Accessories | |||||||
Description | Cat No | ||||||
Aesthetic back cover plate accessory | PELBP | ||||||
3 point suspension kit | PEL3P |
Light Engine and Control Gear Options | • High output, high efficacy LED chip set optimised for decorative pendant option. • Energy efficient fixed output control gear as standard • Dimming option - DALI |
Materials | • Body - Spun aluminium painted housing • Diffuser - Acrylic, UV stabilised |
Installation Notes | • Suitable for ceiling mounting using the defined suspension kits • Supplied with diffuser and light engines pre-fitted, no need to remove during installation • Supplied with 3m flexible cable and suspension cord |
Specification | To specify state: Suspended aesthetic LED pendent, spun aluminium painted housing, with UV stabilised diffuser as Eaton’s Pello part number _________ |