Decorative

Eaton's Decorative portfolio is designed with aesthetics in mind. The neat architectural profiles offered incorporates attractive design for diverse spaces with flexibility and performance. Our decorative portfolio is backed by a comprehensive warranty with the minimum amount of limitations and restrictions in the small print.
Go to Bijou - Decorative IP54 ceiling or wall light
Bijou - Decorative IP54 ceiling or wall light

Bijou - Decorative IP54 ceiling or wall light

Go to Caius - Decorative IP65 LED wall light
Caius - Decorative IP65 LED wall light

Caius - Decorative IP65 LED wall light

Go to Cercla LED - Decorative surface mount ceiling and wall light
Cercla LED - Decorative surface mount ceiling and wall light

Cercla LED - Decorative surface mount ceiling and wall light

Go to Pello - Decorative suspended LED pendant ceiling light
Pello - Decorative suspended LED pendant ceiling light

Pello - Decorative suspended LED pendant ceiling light

Go to Waveform Wall - LED light for receptions, corridors & stairwells
Waveform Wall - LED light for receptions, corridors & stairwells

Waveform Wall - LED light for receptions, corridors & stairwells

Compare Products ()
Highlight differences
Show only differences
Hide blank features