Eaton´s return line filters of the TRS series are suitable for a working pressure up to 145 psi (10 bar). Pressure peaks will be absorbed by a sufficient margin of safety. TRS series are tank-top mounted in-line filters. In addition to the return-line connection, they have a suction connection on the clean-side.
Applications
Hydraulic filter elements
01.E Return line
Hydraulic & Lubrication filters
AE
Hydraulic & Lubrication filters
HP3
Hydraulic filtration systems
UM
operating temperature: | +14°F to +212°F |
operating medium | mineral oil, other media on request |
max. operating pressure: | 145 PSI |
opening pressure by-pass valve: | 36 PSI |
opening pressure preload valve: | 7.25 PSI |
opening pressure suction valve: | .72 PSI |
line adapter: | thread connection -20 SAE |
housing material: | Al-casting, glass fiber reinforced polyamide (screw plug, filter bowl) |
sealing material: | Nitrile (NBR) or Viton (FPM), other materials on request |
installation position: | vertical |
volume tank: | .45 Gal. |