System
Mobile off-line filter unit
Design
Compact and portable
Removal of
Particles and water

Core features

Specifications
Highlight differences
Show only differences
Hide blank features

Specifications

  UM 20 UM 40 UM 80 UM 125
filter-fineness: 4, 5, 7 or 10 μm(c) 4, 5, 7 or 10 μm(c) 4, 5, 7 or 10 μm(c) 4, 5, 7 or 10 μm(c)
oil temeprature: +23°F to +140°F +23°F to +140°F +23°F to +140°F +23°F to +140°F
weight: approx. 92 lbs. approx. 114 lbs. approx. 161 lbs. approx. 187 lbs.
operating medium: hydraulic oil based on mineral oil from 10 mm²/s,
other media on request
hydraulic oil based on mineral oil from 46 SUS,
other media on request
hydraulic oil based on mineral oil from 46 SUS, other media on reques hydraulic oil based on mineral oil from 46 SUS,
other media on request
Download Links
Download document () of 20
X
Download Close