The clogging indicator OE from Eaton is a combined visual and electrical pressure difference indicator. This type of pressure difference indicator can be mounted on all pressure filters with operating pressure ≤ 63 bar, if the corresponding measuring ports on the filter housing are available. The clogging indicators easily integrate into automatic control systems, and ensure continuous contamination control.
permissible operating pressure: | 914 PSI |
permissible operating temperature: | |
- Nitrile (NBR) | -13°F to +176°F |
- Viton (FPM) | +14°F to +176°F |
permissible pressure difference: | p1 - p2 ≤ 232 PSI |
indictor-pressure difference: | 4; 12; 17; 36; 65 PSI |