Knowledge Search

323426

Eaton OP-OE Clogging Indicator, OE2.2,5.B.-.P.-.1, Nitrile, 914 psi (63 Bar), Electrical/Visual

323426 - 01.E Lubrication

General specifications

Product Name
Eaton OP-OE Clogging Indicator
Catalog Number
323426
Product Length/Depth
100 mm
Product Height
126 mm
Product Width
110 mm
Product Weight
1.45 kg
Compliances
Electrical indicators (OE) Ingress protection IP 65

Product specifications

Connection type
SAE/ANSI flange
Filter type
Clogging indicator
Material
Aluminium
Application
Wide range of clogging indicators for hydraulic and lubrication systems
Specification
Standard
Code stamp
None
Indicator type
Electrical/Visual
Sealing material
Nitrile
Operating temperature - max
80 °C
Operating temperature - min
-25 °C
Operating pressure - max
914 psi (63 Bar)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.