Eaton's medium pressure filter Series MFO is a manifold mounted filter with indicator. The series MF 30 are suitable for a working pressure up to 2,320 psi (160 bar). The pressure peaks are absorbed by a sufficient margin of safety. The filters are flange mounted to the hydraulic system.
Applications:
Hydraulic filter elements
01.E Pressure
Hydraulic & Lubrication filters
HPF, HPFO
Hydraulic & Lubrication filters
HPZ
Hydraulic filtration systems
IFPM 73
temperature range: | +14°F to + 176°F (for a short time + 212°F) |
operating medium: | mineral oil, other media on request |
max. operating pressure: | 2320 PSI |
test pressure: | 3318 PSI |
connection system: | manifold mounted |
housing material: | Al; C-steel |
sealing material: | Nitrile (NBR) or Viton (FPM), other materials on request |
installation position: | vertical |
volume tank: | .02 Gal. |