Series HPZ high pressure filters are placed in the pressure feed channel in front of the hydro valve that is to be protected.
Pressure filters for sandwich stacking with master gauge for holes according to DIN 24340-A6 are designed for vertical interlink mounting. The filters are available in right-hand and left-hand execution - with or without clogging indicator - thus, the filters can be installed according to the corresponding mounting and service applications.
Hydraulic filter elements
01.E Pressure
Hydraulic & Lubrication filters
HP3
Hydraulic filtration systems
IFPM 73
Hydraulic & Lubrication filters
TEF
operating temperature: | +14°F to + 176°F |
operating medium | mineral oil, other media on request |
max. operating pressure: | 5,075 psi |
test pressure: | 7,257 psi |
connection system: | DIN 24340 - A6 (master gauge for holes) |
housing material: | EN-GJS-400-18-LT; C-steel |
sealing material: | Nitrile (NBR) or Viton (FPM), other materials on request |
installation position: | vertical (preferably), horizontal |
volume tank: | 0.01 gal; 0.02 gal |