The Eaton breather filters of the EBF Series "breathe" air in and out as the oil level rises and falls. The filters prevent the penetration of contamination from the ambient air in the hydraulic fluid. This circulating air contains articles and moisture that can cause corrosion, increase equipment wear, and reduce fluid performance.
Applications
nominal size: | connection G ¾ |
filter-fineness: | 3P = 3 m paper |
connection size: | G ¼, G ½, G1 |
type | A | B | D | E | width across | Q1 | Q2 | weight kg |
TBF ¾ | 71 | 16 | 80 | G ¾ A | 30 | 300 | 600 | 0,3 |
type | DN | A | B | C | D | Q in l/min |
BF G ¼ | 8 | G ¼ | 30 | 10 | 30 | 70 |
BF G ½ | 15 | G ½ | 30 | 8 | 31 | 100 |
BF G 1 | 25 | G 1 | 37 |
10 | 42 | 400 |