Eaton suction filters of the ASF/SS series protect hydraulic pumps and control systems from solid contaminants. They should be used as immersion suction filters on pump inlet lines. According to operating conditions, different accessories are available for the filter.
Applications
Four is the maximum number of items in the comparison tool.
A minimum of two items are required to use the comparison tool.
Sorry, we can't get that information right now.
type | A | B | C | width across | F | weight kg |
ASF 25 | G ½ | 117 | 50 | 27 | 250 | 0,13 |
ASF 40 | G ¾ | 138 | 68 | 36 | 520 | 0,24 |
ASF 60 | G 1 | 195 | 68 | 41 | 780 | 0,32 |
ASF 90 | G 1 ¼ | 186 | 88 | 50 | 840 | 0,40 |
ASF 165 | G 1 ½ | 199 | 102 | 70 | 1540 | 0,68 |
ASF 275 | G2 | 244 | 102 | 70 | 2110 | 0,75 |