Eaton’s Magnum DS Low-voltage Power Circuit Breakers offer the highest ANSI interrupting and withstand ratings in the industry in the smallest physical size and are the most easily maintained ANSI circuit breakers on the market. Magnum SB are insulated-case power circuit breakers designed for the performance and economic requirements of UL 891. Both are ideal for switchgear and switchboards, providing excellent safety, flexibility, and a high level of performance. Magnum breakers for IEC and DC applications are also available.
Four is the maximum number of items in the comparison tool.
A minimum of two items are required to use the comparison tool.
Sorry, we can't get that information right now.