Crouse-Hinds series LED weatherproof luminaires combine the energy efficiency of LED technology with rugged weatherproof construction to provide a versatile residential or commercial outdoor lighting solution. Delivering warm white (3000K) light, our LED weatherproof light fixtures come in a variety of colors and are available as single lights, two-light kits and spike lights.
In addition to LED luminaires, our weatherproof lighting portfolio includes lamp holders, combination lamp holders, motion sensors and lamp holder kits.
For certifications information on our full portfolio of weatherproof lamp holders, motion sensors, and lamp holder kits, please refer to the catalog pages in the resources section.
For design information and technical specification data on our full portfolio of weatherproof lamp holders, motion sensors, and lamp holder kits, please refer to the catalog pages in the resources section.
For material information on our full portfolio of weatherproof lamp holders, motion sensors, and lamp holder kits, please refer to the catalog pages in the resources section.