Products in your cart cannot be sold together in one transaction. Please choose to either keep your existing cart, or create a new cart with this product.
You can purchase your products in separate transactions.
Item is already in the cart.
General specifications
Product Name
Eaton Crouse-Hinds series TP weatherproof par lamp holder
Catalog Number
TP7327
UPC
662276949416
Product Length/Depth
4.13 in
Product Height
0.57 in
Product Width
4.13 in
Product Weight
0.43 lb
Certifications and compliances
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Product specifications
Lamp type
Compact fluorescent/LED
Finish color
Bronze
Trade size
1/2"
Material
Die cast aluminum
Number of lamps
1-lamp
Lamp size - max
150W
Type
4" round
Serial Number Verified :
Authenticated: The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.