Knowledge Search

TP7178

Eaton Crouse-Hinds series TP weatherproof par lamp holder, Gray, Compact fluorescent/LED, Die cast aluminum, 150W, Reflector

TP7178 - V-Spring Telescoping Safety Light Pole

General specifications

Product Name
Eaton Crouse-Hinds series TP weatherproof par lamp holder
Catalog Number
TP7178
UPC
786189071788
Product Length/Depth
0.75 in
Product Height
6.44 in
Product Width
6.44 in
Product Weight
1.67 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Lamp type
Compact fluorescent/LED
Material
Die cast aluminum
Lamp size - max
150W
Special features
Reflector
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.