Knowledge Search

TP7334

Eaton Crouse-Hinds series TP weatherproof par lamp holder, Gray, Compact fluorescent/LED, Die cast aluminum, 150W max. lamp size, 3 hubs, 2-lamp, 1/2", Rectangular

TP7334 - XD Deflection Couplings

General specifications

Product Name
Eaton Crouse-Hinds series TP weatherproof par lamp holder
Catalog Number
TP7334
UPC
662276948358
Product Length/Depth
4.61 in
Product Height
1.02 in
Product Width
2.85 in
Product Weight
0.76 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Lamp type
Compact fluorescent/LED
Finish color
Gray
Trade size
1/2"
Material
Die cast aluminum
Number of lamps
2-lamp
Lamp size - max
150W
Type
Rectangular
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.