Knowledge Search

TP7329

Eaton Crouse-Hinds series TP weatherproof par lamp holder, White, Compact fluorescent/LED, Die cast aluminum, 150W max. lamp size, 1 hub, 1-lamp, 1/2" trade size, 4" round

TP7329 - Pull Elbows - Rigid-IMC

General specifications

Product Name
Eaton Crouse-Hinds series TP weatherproof par lamp holder
Catalog Number
TP7329
UPC
662276949423
Product Length/Depth
4.13 in
Product Height
0.57 in
Product Width
4.13 in
Product Weight
0.43 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Lamp type
Compact fluorescent/LED
Finish color
White
Trade size
1/2"
Material
Die cast aluminum
Number of lamps
1-lamp
Lamp size - max
150W
Type
4" round
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.