These instructions cover all 200 A CCP2 switches (CCP2-(pole)-200CF), all 400 A CCP2 switches (CCP2-(pole)-400CF), the 200 A CCD2 switch (CCD2-3-200), the 400 A CCD2 (CCD2-3-400), and the following lugs: CCP2-L4B-3, CCP2-L4B-3A, CCP2-L4-1, CCP2-L4-1A
Install instructions for the 1/4" quick connect control wire terminals for the 200 A CCP2 switch and 200/225 A CUBEFuse holder TCFH_N. Cannot be installed on lug CCP2-L2-3.