Eaton´s return line filter of the series TEFB have a working pressure up to 145 psi (10 bar) and features an integrated breather design that reduces total system components. Due to its simple, practical design, the return-line filter is easy to service. When changing the filter element a detachable connection between the filter head and the filter bowl prevents a flow back of dirty oil into the tank.
operating temperature: | 14°F to +212°F |
operating medium | mineral oil, other media on request |
max. operating pressure: | 145 PSI |
opening pressure by-pass valve: | 29 PSI |
process connection: | thread connection |
housing material standard: | Al-cast, glass fiber reinforced polyamide (screw plug, filter bowl) |
sealing material: | Nitrile (NBR) or Viton (FPM), other materials on request |
installation position: | vertical |
volume tank: | .05 Gal. |