The key to the F-Series versatility is its modular design that enables future capacity and configuration flexibility. It also uses cleanable media that reduces life cycle costs and maximizes productivity.
Applications:
Body Inlet/Outlet Size - in (mm) | 3 (76.2) |
Inlet/Outlet Header Size - in (mm) | (76.2), 4 (101.8), 8 (203.2), 10 (254), 12 (304.8) |
Body Diameter - in (mm) | 4.5 (114.3) |
Screen Length - in (mm) | 36 (914.4) |
Element Styles Available | 3.25 (82.8) dia. single, Tri-Cluster, Accuflux-7 |
Pressure Rating - psi (bar) | 250 (17.2) |
Temperature - °F (°C) | 350 (177) system maximum (determined by screen material and elastomer seals) |
Air Requirement-auto units - psi (bar) | 60 - 120 (4.1-8.3) @ 5 cfm, for sequencing |
Electrical Requirement - | 110/220V, 50/60 Hz, single phase |
Backwash minimum flow | 90 gpm (340 l/min) for single and Tri-Cluster media;150 gpm (567 l/min) for ACCUFLUX media |
Model | Weight (dry) lbs (kg) | Height in (mm) | Footprint w x l in (mm) | Volume gal (l) | Configuration # of Tubes |
F202 | 450 (204) | 62 (1575) | 28.5 x 45 (725 x 1145) | 18 (68) | 2 |
F203 | 600 (272) | 62 (1575) | 28.5 x 48 (725 x 1220) | 23 (87) | 3 |
F204 | 750 (340) | 62 (1575) | 28.5 x 63 (725 x 1600) | 30 (114) | 4 |
F205 | 900 (408) | 62 (1575) | 28.5 x 78 (725 x 1980) | 37 (140) | 5 |
F206 | 1200 (544) | 62 (1575) | 28.5 x 93 (725 x 2360) | 65 (246) | 6 |
F207 | 1350 (612) | 62 (1575) | 28.5 x 108 (725 x 2745) | 75 (284) | 7 |
F208 | 1500 (680) | 62 (1575) | 28.5 x 123 (725 x 3125) | 85 (322) | 8 |
F209 | 1800 (816) | 62 (1575) | 28.5 x 138 (725 x 3505) | 124 (470) | 9 |
F210 | 1950 (885) | 62 (1575) | 28.5 x 153 (725 x 3885) | 138 (522) | 10 |
F211 | 2100 (952) | 62 (1575) | 28.5 x 168 (725 x 4265) | 151 (572) | 11 |
F212 | 2400 (1089) | 62 (1575) | 28.5 x 183 (725 x 4650) | 165 (625) | 12 |