The pressure filters of the series HNU are suitable for a working pressure up to 4,568 psi (315 bar). The pressure peaks are absorbed by a sufficient margin of safety. The HNU-filters are flange mounted to the hydraulic system.
Applications
Hydraulic filter elements
01.E Pressure
Hydraulic & Lubrication filters
HP3
Hydraulic filtration systems
IFPM 73
Hydraulic & Lubrication filters
TEF
operating temperature: | +14°F to + 176°F |
operating medium | mineral oil, other media on request |
max. operating pressure: | 4,568 psi |
test pressure: | 6,525 psi |
process connection: | manifold mounted |
housing material: | EN-GJS-400-18-LT; C-steel |
sealing material: | Nitrile (NBR) or Viton (FPM), other materials on request |
installation position: | vertical |
volume tank:0 | 0.66 gal |