Eaton’s Automotive CAN-Ethernet (ACE) Bus inductors provide excellent filtering with low parasitic capacitance to minimize noise intrusion in data lines on CAN and Ethernet vehicle connectivity modules. They come in 2012, 3225 and 4532 industry sizes with inductances ranging from 11 uH to 200 uH and impedances from 90 ohms to 15,000 ohms.
Eaton ACE Bus Inductors support CAN and Ethernet protocols. The components are AEC-Q200 compliant, ensuring rugged mechanical and electrical performance in a wide range of temperatures.
Circuit protection, power magnetics and supercapacitor electronic components designed for automotive applications.