ACE1V2012-361-R

Eaton CAN-Bus filter, 2012, 220 mA, 50 Vdc, Z=360Ω

ACE1V2012-361-R - MFB Ferrite chip bead

General specifications

Product Name
Eaton ACE inductor
Catalog Number
ACE1V2012-361-R
UPC
051712016803
Product Length/Depth
2 mm
Product Height
1.2 mm
Product Width
1.2 mm
Product Weight
0.009 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
0.28 A
Package Quantity
2000
Material
Ferrite
Automotive grade
Yes
Contact configuration
Four-pin
Temperature rating
-40 to 105 °C
Resistance
0.40 Ω
Terminals
Four
Series
ACE1V2012
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.