ACE1V4532-220-R

Eaton CAN-Bus filter, 4532, 200 mA, 50 Vdc, 22nH, Z=1000Ω

ACE1V4532-220-R - Pauluhn Achiever Marine Floodlights

General specifications

Product Name
Eaton ACE inductor
Catalog Number
ACE1V4532-220-R
UPC
051712016735
Product Length/Depth
4.5 mm
Product Height
2.8 mm
Product Width
3.2 mm
Product Weight
0.14 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
0.2 A
Package Quantity
500
Material
Ferrite
Automotive grade
Yes
Contact configuration
Four-pin
Temperature rating
-40 to 105 °C
Resistance
1.00 Ω
Terminals
Four
Series
ACE1V4532
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.