ACE1V3225-110-R

Eaton CAN-Bus filter, 3225, 300 mA, 80 Vdc, 11uH, Z=500Ω

ACE1V3225-110-R - MFB Ferrite chip bead

General specifications

Product Name
Eaton ACE inductor
Catalog Number
ACE1V3225-110-R
UPC
051712016780
Product Length/Depth
3.2 mm
Product Height
2.5 mm
Product Width
2.5 mm
Product Weight
0.06 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
0.3 A
Package Quantity
1000
Material
Ferrite
Automotive grade
Yes
Contact configuration
Four-pin
Temperature rating
-40 to 105 °C
Resistance
0.40 Ω
Terminals
Four
Series
ACE1V3225
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.