ACE1V3225-220-R

Eaton CAN-Bus filter, 3225, 250 mA, 80 Vdc, 22uH, Z=1000Ω

ACE1V3225-220-R - MFB Ferrite chip bead

General specifications

Product Name
Eaton ACE inductor
Catalog Number
ACE1V3225-220-R
UPC
051712016773
Product Length/Depth
3.2 mm
Product Height
2.5 mm
Product Width
2.5 mm
Product Weight
0.06 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
0.25 A
Package Quantity
1000
Material
Ferrite
Automotive grade
Yes
Contact configuration
Four-pin
Temperature rating
-40 to 105 °C
Resistance
0.50 Ω
Terminals
Four
Series
ACE1V3225
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.