Linear

Pauluhn AllPro Hazardous Area Linear Fluorescent Light Fixtures

The Crouse-Hinds series Pauluhn AllPro is a linear fluorescent fixture for Class I, Division 2 and Class II, Division 1 locations.  The rugged AllPro is NEMA 4/4X and IP66 rated for wet and corrosive environments.

Available in aluminum or stainless steel with T5, T8 and T12 lamps, the AllPro is designed for locations with marine, watertight and dusttight requirements, such as water/wastewater treatment facilities, pulp and paper production, salt and potash mines, industrial wash pits and pharmaceutical processing facilities.      

The AllPro is available in two and four foot length fixtures in 2-, 3- or 4-lamp configurations.  An optional emergency battery back-up is also available.

Certifications and compliances

NEC and CEC

  • Class I, Division 2, Groups A, B, C, D
  • Class II, Division 1, Groups E, F, G
  • Class III
  • Type 4 (APA only); Type 4X (APS only)
  • IP66
  • UL844 – Hazardous Locations
  • UL924 – Emergency Lighting Equipment
  • UL1598A – Luminaires for Marine Vessels
  • CSA C22.2 250 04; CSA C22.2 141

Design features

  • Available in aluminum or stainless steel
  • Available with T5HO, T8 and T12 lamp types
  • Wall/ceiling and pendant mounts available
  • Operating ambient: -25°C to +55°C
  • Shoc-Loc bi-pin spring-loaded lamp holders for shock and vibration resistance

 

Standard materials

  • Housing – Type 5052 aluminum (APA only); Type 304 stainless steel (APS only)
  • Lens – clear polycarbonate (standard); glass (optional)
  • Latches – stainless steel

productfamily.specification
Eaton Crouse-Hinds series Pauluhn AllPro APA linear fluorescent light fixture,3/4" entry ,50/60 Hz,2 ft lamp,Fluorescent,Flat,Polycarbonate lens,T8 bi-pin,Aluminum,2-lamp,Standard wall/ceiling,120-277 Vac,17W
Eaton Crouse-Hinds series Pauluhn AllPro APA linear fluorescent,3/4" entry,2 ft,Flat,Polycarb lens,T8 bi-pin,Al,2-lamp,battery back-up,1 lamp,277V max,lamps included,dual safety cable attachment points,Standard wall/ceiling,120-277 Vac,17W
Eaton Crouse-Hinds series Pauluhn AllPro APA linear fluorescent light fixture,3/4" entry ,50/60 Hz,2 ft lamp,Fluorescent,Flat,Polycarbonate lens,T5HO mini bi-pin,Aluminum,2-lamp,Standard wall/ceiling,120-277 Vac,24W
Eaton Crouse-Hinds series Pauluhn AllPro APA linear fluorescent light fixture,3/4" entry ,50/60 Hz,2 ft lamp,Fluorescent,Flat,Polycarbonate lens,T12HO RDC,Aluminum,2-lamp,Standard wall/ceiling,120-277 Vac,24W
Eaton Crouse-Hinds series Pauluhn AllPro APA linear fluorescent light fixture,3/4" entry,2 ft,Flat,Polycarbonate lens,T12HO RDC,Al,2-lamp,Emergency battery back-up ballast,one lamp,277V maximum,Standard wall/ceiling,120-277 Vac,24W
Eaton Crouse-Hinds series Pauluhn AllPro APA linear fluorescent light fixture,3/4" entry,50/60 Hz,2 ft lamp,Flat,Tempered glass lens,T8 bi-pin,Aluminum,3-lamp,Lamps included,Standard wall/ceiling,120-277 Vac,17W
Eaton Crouse-Hinds series Pauluhn AllPro APA linear fluorescent light fixture,3/4" entry ,50/60 Hz,4 ft lamp,Fluorescent,Flat,Polycarbonate lens,T8 bi-pin,Aluminum,2-lamp,Standard wall/ceiling,120-277 Vac,32W
Eaton Crouse-Hinds series Pauluhn AllPro APA linear fluorescent light fixture,3/4" entry,4 ft,Flat,Polycarbonate lens,T8 bi-pin,Aluminum,2-lamp,Emergency battery back-up ballast,one lamp,277V maximum,Standard wall/ceiling,120-277 Vac,32W
Eaton Crouse-Hinds series Pauluhn AllPro APA linear fluorescent,3/4" entry,4 ft,Flat,Tempered glass lens,T8 bi-pin,Al,2-lamp,Emergency battery back-up,one lamp,277V max,test switch,lamps included,Standard wall/ceiling,120-277 Vac,32W
Eaton Crouse-Hinds series Pauluhn AllPro APA linear fluorescent light fixture,3/4" entry ,50/60 Hz,4 ft lamp,Fluorescent,Flat,Polycarbonate lens,T8 bi-pin,Aluminum,2-lamp,Lamps included,Standard wall/ceiling,120-277 Vac,32W
Eaton Crouse-Hinds series Pauluhn AllPro APA linear fluorescent light fixture,3/4" entry ,50/60 Hz,4 ft lamp,Fluorescent,Flat,Polycarbonate lens,T8 bi-pin,Aluminum,2-lamp,Multi-point terminal block,Standard wall/ceiling,120-277 Vac,32W
Eaton Crouse-Hinds series Pauluhn AllPro APA linear fluorescent light fixture,3/4" entry ,50/60 Hz,4 ft lamp,Fluorescent,Flat,Tempered glass lens,T8 bi-pin,Aluminum,2-lamp,Standard wall/ceiling,120-277 Vac,32W
Eaton Crouse-Hinds series Pauluhn AllPro APA linear fluorescent light fixture,3/4" entry,50/60 Hz,4 ft lamp,Flat,Tempered glass lens,T8 bi-pin,Aluminum,2-lamp,Surface wall/ceiling,120-277 Vac,32W
Eaton Crouse-Hinds series Pauluhn AllPro APA linear fluorescent light fixture,3/4" entry ,50/60 Hz,4 ft lamp,Fluorescent,Flat,Polycarbonate lens,T8 bi-pin,Aluminum,2-lamp,Pendant,120-277 Vac,32W
Eaton Crouse-Hinds series Pauluhn AllPro APA linear fluorescent light fixture,3/4" entry ,50/60 Hz,4 ft lamp,Fluorescent,Flat,Polycarbonate lens,T8 bi-pin,Aluminum,2-lamp,Lamps included,Pendant,120-277 Vac,32W
Eaton Crouse-Hinds series Pauluhn AllPro APA linear fluorescent light fixture,3/4" entry,50/60 Hz,4 ft lamp,Flat,Tempered glass lens,T8 bi-pin,Aluminum,2-lamp,Pendant,120-277 Vac,32W
Eaton Crouse-Hinds series Pauluhn AllPro APA linear fluorescent light fixture,3/4" entry ,50/60 Hz,4 ft lamp,Fluorescent,Flat,Polycarbonate lens,T5HO mini bi-pin,Aluminum,2-lamp,Standard wall/ceiling,120-277 Vac,54W
Eaton Crouse-Hinds series Pauluhn AllPro APA linear fluorescent light fixture,3/4" entry ,50/60 Hz,4 ft lamp,Fluorescent,Flat,Polycarbonate lens,T5 mini bi-pin,Aluminum,2-lamp,Lamps included,Standard wall/ceiling,120-277 Vac,28W
Eaton Crouse-Hinds series Pauluhn AllPro APA linear fluorescent light fixture,3/4" entry,50/60 Hz,4 ft lamp,Flat,Polycarbonate lens,T8HO RDC,Aluminum,2-lamp,Lamps included,Surface wall/ceiling,120-277 Vac,48W
Eaton Crouse-Hinds series Pauluhn AllPro APA linear fluorescent light fixture,3/4" entry ,50/60 Hz,4 ft lamp,Fluorescent,Flat,Polycarbonate lens,T12HO RDC,Aluminum,2-lamp,Standard wall/ceiling,120-277 Vac,48W
Eaton Crouse-Hinds series Pauluhn AllPro APA linear fluorescent,3/4" entry,4 ft,Flat,Polycarbonate lens,T12HO RDC,Al,2-lamp,Emergency battery back-up,one lamp,277V max,lamps included,Standard wall/ceiling,120-277 Vac,48W
Eaton Crouse-Hinds series Pauluhn AllPro APA linear fluorescent,3/4" entry,4 ft,Flat,Polycarbonate lens,T12HO RDC,Al,2-lamp,Emergency battery back-up,one lamp,277V max,shock mount,Standard wall/ceiling,120-277 Vac,48W
Eaton Crouse-Hinds series Pauluhn AllPro APA linear fluorescent light fixture,3/4" entry,50/60 Hz,4 ft lamp,Flat,Polycarbonate lens,T12HO RDC,Aluminum,2-lamp,Lamps included,Standard wall/ceiling,120-277 Vac,48W
Eaton Crouse-Hinds series Pauluhn AllPro APA linear fluorescent light fixture,3/4" entry,4 ft,Fluorescent,Flat,Polycarbonate lens,T12HO RDC,Al,2-lamp,Lamps included,dual safety cable attachment points,Standard wall/ceiling,120-277 Vac,48W
Eaton Crouse-Hinds series Pauluhn AllPro APA linear fluorescent light fixture,3/4" entry ,50/60 Hz,4 ft lamp,Fluorescent,Flat,Polycarbonate lens,T8 bi-pin,Aluminum,3-lamp,Standard wall/ceiling,120-277 Vac,32W
Eaton Crouse-Hinds series Pauluhn AllPro APA linear fluorescent light fixture,3/4" entry,50/60 Hz,4 ft lamp,Flat,Tempered glass lens,T8 bi-pin,Aluminum,3-lamp,Standard wall/ceiling,120-277 Vac,32W
Eaton Crouse-Hinds series Pauluhn AllPro APA linear fluorescent light fixture,3/4" entry ,50/60 Hz,4 ft lamp,Fluorescent,Flat,Polycarbonate lens,T8 bi-pin,Aluminum,3-lamp,Surface wall/ceiling,120-277 Vac,32W
Eaton Crouse-Hinds series Pauluhn AllPro APA linear fluorescent light fixture,3/4" entry ,50/60 Hz,4 ft lamp,Fluorescent,Flat,Polycarbonate lens,T8 bi-pin,Aluminum,3-lamp,Pendant,120-277 Vac,32W
Eaton Crouse-Hinds series Pauluhn AllPro APA linear fluorescent light fixture,3/4" entry ,50/60 Hz,4 ft lamp,Fluorescent,Flat,Polycarbonate lens,T5HO mini bi-pin,Aluminum,3-lamp,Standard wall/ceiling,120-277 Vac,54W
Eaton Crouse-Hinds series Pauluhn AllPro APA linear fluorescent light fixture,3/4" entry ,50/60 Hz,2 ft lamp,Fluorescent,Drop,Acrylic lens,T8 bi-pin,Aluminum,Standard wall/ceiling mount,2-lamp,Through feed,120-277 Vac,17W
Compare Products ()
Highlight differences
Show only differences
Hide blank features
productfamily.downloadlink
bdeDownloadDocument () bdeof 20
X
Download Close