APA43570

Eaton Crouse-Hinds series Pauluhn AllPro APA linear fluorescent light fixture,3/4" entry ,50/60 Hz,4 ft lamp,Fluorescent,Flat,Polycarbonate lens,T5HO mini bi-pin,Aluminum,3-lamp,Standard wall/ceiling,120-277 Vac,54W
APA43570 - Pauluhn AllPro Hazardous Area Linear Fluorescent Light Fixtures

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn AllPro APA linear fluorescent light fixture
Catalog Number
APA43570
Product Length/Depth
55.5 in
Product Height
6 in
Product Width
9.75 in
Product Weight
23.5 lb

产品规格

Mounting
Standard wall/ceiling
Wattage
54W
Ingress protection (IP) ratings
IP66
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class III
NEMA Rating
4
Entry size
3/4"
Lamp length
4 ft
Lamp type
Fluorescent
Lens material
Polycarbonate
Lens type
Flat
Light type
T5HO mini bi-pin
Material
Aluminum
Number of lamps
3-lamp
Frequency rating
50/60 Hz
Voltage rating
120-277 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.