Linear

Pauluhn Summit Hazardous Area Linear Fluorescent Light Fixtures

The Crouse-Hinds series Pauluhn Summit is the perfect high bay fluorescent fixture for Class I, Division 2 and Class II, Division 1 hazardous area locations.  The rugged Summit is engineered to shed debris, and is IP66 rated for moisture protection in hose down applications.

Available in aluminum or stainless steel with T5, T8 and T5HO lamps, the Summit is designed for locations requiring continuous and consistent light levels, such as food and beverage processing and storage, power generation facilities, pharmaceutical facilities and water/wastewater treatment facilities.

The Summit is available in two and four foot length fixtures in 2-, 3-, 4-, 5- or 6-lamp configurations.

Performance
Up to 30,000 lumens
Safety
Debris shedding design
Durability
High pressure hose down rated

Certifications and compliances

NEC and CEC

  • Class I, Division 2, Groups A, B, C, D
  • Class II, Divisions 1 & 2, Groups F, G
  • Class III
  • Type 4 (HPAB only); Type 4X (HPSB only)
  • IP66
  • UL844 – Hazardous Locations
  • UL924 – Emergency Lighting Equipment (CSA-US)
  • UL1598 – Luminaires
  • CSA – Class 3428 03
  • CSA – Class 3428 83
  • NSF/ANSI 2-2010 Splash Zone

Design features

  • High lumen output: up to 30,000 lumens
  • Complete portfolio of T5, T8 and T5HO fluorescent models
  • Versatile mounting options
  • NSF rated
  • Operating ambient: -25°C to +55°C
  • Optimized debris shedding design
  • USDA compliant
  • High pressure hose down rated

 

Standard materials

  • Housing – Type 5052 aluminum (HPAB only); Type 304 stainless steel; Type 316 stainless steel (optional) (HPSB only)
  • Lens – acrylic (standard); polycarbonate and tempered glass (optional)

productfamily.specification
Eaton Crouse-Hinds series Pauluhn Summit HPA linear fluorescent light fixture,3/4" (4) NPT hubs,50/60 Hz,4 ft lamp,Fluorescent,Acrylic lens,T8HO RDC,Aluminum,Pendant ,3-lamp,Lamps included,Through feed,Quick release,120-277 Vac,48W
Eaton Crouse-Hinds series Pauluhn Summit HPA linear fluorescent light fixture,1/2" (2) NPT hubs,50/60 Hz,4 ft lamp,Fluorescent,Acrylic lens,T5HO mini bi-pin,Aluminum,Pendant ,6-lamp,Quick release,120-277 Vac,54W
Eaton Crouse-Hinds series Pauluhn Summit HPA linear fluorescent light fixture,3/4" (2) NPT hubs,50/60 Hz,4 ft lamp,Fluorescent,Acrylic lens,T5HO mini bi-pin,Aluminum,6-lamp,Lamps included,Through feed,Quick release,120-277 Vac,54W
Eaton Crouse-Hinds series Pauluhn Summit HPA linear fluorescent light fixture,1/2" (2) NPT hubs,50/60 Hz,2 ft lamp,Fluorescent,Acrylic lens,T5HO mini bi-pin,Aluminum,4-lamp,Through feed,Bolted door,120-277 Vac,17W
Eaton Crouse-Hinds series Pauluhn Summit HPA linear fluorescent light fixture,1/2" (2) NPT hubs,50/60 Hz,4 ft lamp,Fluorescent,Acrylic lens,T8 bi-pin,Aluminum,Pendant ,2-lamp,Bolted door,120-277 Vac,32W
Eaton Crouse-Hinds series Pauluhn Summit HPA linear fluorescent light fixture,1/2" (2) NPT hubs,50/60 Hz,4 ft lamp,Fluorescent,Acrylic lens,T5HO mini bi-pin,Aluminum,Pendant ,2-lamp,Bolted door,120-277 Vac,54W
Eaton Crouse-Hinds series Pauluhn Summit HPA linear fluorescent light fixture,3/4",(2) NPT hubs,50/60 Hz,4 ft lamp,Acrylic lens,T5HO mini bi-pin,Aluminum,2-lamp,High reflectance reflector,Through feed,Bolted door,120-277 Vac,54W
Eaton Crouse-Hinds series Pauluhn Summit HPA linear fluorescent light fixture,3/4",(2) NPT hubs,4 ft,Acrylic lens,T8HO RDC,Aluminum,Pendant mount,3-lamp,Emergency battery back-up ballast,one lamp,277V maximum,Bolted door,120-277 Vac,48W
Eaton Crouse-Hinds series Pauluhn Summit HPA linear fluorescent light fixture,1/2" (2) NPT hubs,50/60 Hz,4 ft lamp,Fluorescent,Acrylic lens,T8 bi-pin,Aluminum,Pendant ,4-lamp,Bolted door,120-277 Vac,32W
Eaton Crouse-Hinds series Pauluhn Summit HPA linear fluorescent light fixture,3/4",(2) NPT hubs,50/60 Hz,4 ft lamp,Acrylic lens,T8 bi-pin,Aluminum,4-lamp,Through feed,Bolted door,120-277 Vac,32W
Eaton Crouse-Hinds series Pauluhn Summit HPA linear fluorescent light fixture,1/2" (2) NPT hubs,50/60 Hz,4 ft lamp,Fluorescent,Acrylic lens,T5HO mini bi-pin,Aluminum,Pendant ,4-lamp,Bolted door,120-277 Vac,54W
Eaton Crouse-Hinds series Pauluhn Summit HPA linear fluorescent light fixture,1/2" (2) NPT hubs,50/60 Hz,4 ft lamp,Fluorescent,Acrylic lens,T5HO mini bi-pin,Aluminum,4-lamp,Through feed,Bolted door,120-277 Vac,54W
Eaton Crouse-Hinds series Pauluhn Summit HPA linear fluorescent light fixture,1/2" (4) NPT hubs,50/60 Hz,4 ft lamp,Fluorescent,Acrylic lens,T5HO mini bi-pin,Aluminum,Pendant ,4-lamp,Through feed,Bolted door,120-277 Vac,54W
Eaton Crouse-Hinds series Pauluhn Summit HPA linear fluorescent light fixture,3/4" (4) NPT hubs,50/60 Hz,4 ft lamp,Fluorescent,Acrylic lens,T5HO mini bi-pin,Aluminum,Pendant ,4-lamp,Through feed,Bolted door,120-277 Vac,54W
Eaton Crouse-Hinds series Pauluhn Summit HPA linear fluorescent light fixture,1/2" (2) NPT hubs,50/60 Hz,4 ft lamp,Fluorescent,Acrylic lens,T8 bi-pin,Aluminum,Pendant ,6-lamp,Bolted door,120-277 Vac,32W
Eaton Crouse-Hinds series Pauluhn Summit HPA linear fluorescent light fixture,1/2" (2) NPT hubs,50/60 Hz,4 ft lamp,Fluorescent,Acrylic lens,T5HO mini bi-pin,Aluminum,Pendant ,6-lamp,Bolted door,120-277 Vac,54W
Eaton Crouse-Hinds series Pauluhn Summit HPA linear fluorescent light fixture,1/2" (2) NPT hubs,50/60 Hz,4 ft lamp,Fluorescent,Acrylic lens,T5HO mini bi-pin,Aluminum,6-lamp,Through feed,Bolted door,120-277 Vac,54W
Eaton Crouse-Hinds series Pauluhn Summit HPA linear fluorescent light fixture,3/4" (2) NPT hubs,50/60 Hz,4 ft lamp,Fluorescent,Acrylic lens,T5HO mini bi-pin,Aluminum,Pendant ,6-lamp,Bolted door,120-277 Vac,54W
Eaton Crouse-Hinds series Pauluhn Summit HPA linear fluorescent light fixture,3/4" (4) NPT hubs,50/60 Hz,4 ft lamp,Fluorescent,Acrylic lens,T5HO mini bi-pin,Aluminum,Pendant ,6-lamp,Through feed,Bolted door,120-277 Vac,54W
Eaton Crouse-Hinds series Pauluhn Summit HPS linear fluorescent light fixture,1/2" (2) NPT hubs,50/60 Hz,4 ft lamp,Fluorescent,Acrylic lens,T8 bi-pin,304 stainless steel,Pendant ,2-lamp,Quick release,120-277 Vac,32W
Eaton Crouse-Hinds series Pauluhn Summit HPS linear fluorescent light fixture,1/2" (2) NPT hubs,50/60 Hz,4 ft lamp,Fluorescent,Acrylic lens,T8 bi-pin,304 stainless steel,Pendant ,3-lamp,Quick release,120-277 Vac,32W
Eaton Crouse-Hinds series Pauluhn Summit HPS linear fluorescent light fixture,1/2" (2) NPT hubs,50/60 Hz,4 ft lamp,Fluorescent,Acrylic lens,T5HO mini bi-pin,304 stainless steel,Pendant ,4-lamp,Quick release,120-277 Vac,54W
Eaton Crouse-Hinds series Pauluhn Summit HPS linear fluorescent light fixture,3/4" (4) NPT hubs,4 ft,Acrylic lens,T5HO mini bi-pin,304 stainless steel,Pendant ,4-lamp,Lamps included,Through feed,Quick release,120-277 Vac,54W
Eaton Crouse-Hinds series Pauluhn Summit HPS linear fluorescent light fixture,1/2" (2) NPT hubs,50/60 Hz,4 ft lamp,Fluorescent,Acrylic lens,T8 bi-pin,304 stainless steel,Pendant ,2-lamp,Bolted door,120-277 Vac,32W
Eaton Crouse-Hinds series Pauluhn Summit HPS linear fluorescent light fixture,3/4" (4) NPT hubs,50/60 Hz,4 ft lamp,Fluorescent,Tempered glass lens,T8 bi-pin,304 stainless steel,Pendant ,2-lamp,Through feed,Bolted door,120-277 Vac,32W
Eaton Crouse-Hinds series Pauluhn Summit HPS linear fluorescent light fixture,1/2" (2) NPT hubs,50/60 Hz,4 ft lamp,Fluorescent,Acrylic lens,T5HO mini bi-pin,304 stainless steel,Pendant ,2-lamp,Bolted door,120-277 Vac,54W
Eaton Crouse-Hinds series Pauluhn Summit HPS linear fluorescent light fixture,1/2" (4) NPT hubs,4 ft,Acrylic lens,T5HO mini bi-pin,304 stainless steel,Pendant ,2-lamp,Lamps included,Through feed,Bolted door,120-277 Vac,54W
Eaton Crouse-Hinds series Pauluhn Summit HPS linear fluorescent light fixture,1/2" (2) NPT hubs,50/60 Hz,4 ft lamp,Fluorescent,Acrylic lens,T8 bi-pin,304 stainless steel,Pendant ,3-lamp,Bolted door,120-277 Vac,32W
Eaton Crouse-Hinds series Pauluhn Summit HPS linear fluorescent light fixture,1/2" (2) NPT hubs,50/60 Hz,4 ft lamp,Fluorescent,Acrylic lens,T8 bi-pin,304 stainless steel,Pendant ,4-lamp,Bolted door,120-277 Vac,32W
Compare Products ()
Highlight differences
Show only differences
Hide blank features
productfamily.downloadlink
bdeDownloadDocument () bdeof 20
X
Download Close