Key PROLINE applications:
Specifications
Eaton's PROLINE multi-bag filter housing is equipped with a proven and easy-to-use rugged eye-bolt cover closure. See how it works in this instructional video.
Models | No. of filter bags |
Size | Flow rate1 GPM (m3/h) |
Max. pressure psi (bar) |
Max. temp. ℉ (℃) |
Housing volume gal (l) |
Housing weight lb (kg) |
I/O connections |
PMBF-0302-BB10-030A-NT-11HE | 3 | 2 |
225 (51) | 150 (10) | 200 (93) | 34 (129) | 351 (159) | 3” in-line |
PMBF-0302-BB10-030A-NT-11HE-L | 3 | 2 |
225 (51) | 150 (10) | 200 (93) | 34 (129) | 351 (159) | 3” loop |
PMBF-0402-BB10-040A-NT-11HE | 4 | 2 |
400 (91)) | 150 (10) | 200 (93) | 53 (200) | 496 (225) | 4” in-line |
PMBF-0402-BB10-040A-NT-11HE-L | 4 | 2 |
400 (91) | 150 (10) | 200 (93) | 53 (200) | 496 (225) | 4” loop |
PMBF-0602-BB10-060A-NT-11HE | 6 | 2 |
900 (204) | 150 (10) | 200 (93) | 75 (284) | 680 (308) | 6” in-line |
PMBF-0602-BB10-060A-NT-11HE-L | 6 | 2 |
900 (204) | 150 (10) | 200 (93) | 75 (284) | 680 (308) | 6” loop |
PMBF-0802-BB10-080A-NT-11HE | 8 | 2 |
1409 (320) | 150 (10) | 200 (93) | 123 (466) | 870 (394) | 8” in-line |
PMBF-0802-BB10-080A-NT-11HE-L | 8 | 2 |
1409 (320) | 150 (10) | 200 (93) | 123 (466) | 870 (394) | 8” loop |