Eaton’s MAXILINE MDE multi-bag filter housing is user-friendly, seals perfectly and is designed for safe filtration and minimized product loss. Ideal for batch process runs and high dirt load applications.
This multi-bag filter housing is equipped with proven and easy-to-use rugged eye-bolt cover closure. The flat lid construction, combined with Eaton’s SENTINEL filter bag seal rings, seal perfectly against the lid and minimize the amount of residual product on the inner surface. This reduces product loss, spillage and makes cleaning easier. Units are available in 4 filter bag configuration and come standard with filter bag size 02 stainless steel restrainer baskets.
Key MAXILINE MDE Applications
Options
Models | No. of filter bags |
Size | Flow rate1 (m3/h) |
Max. pressure (bar) |
Max. temp. (℃) |
Housing volume (l) |
Housing weight (kg) |
I/O connections |
MDE-0402 tangential/304 | 4 | 2 |
160 | 7 | 60 | 185 | 250 | DN 100 PN 10 (DIN flange) |
MDE-0402 tangential/316 | 4 | 2 |
160 | 7 | 60 | 185 | 250 | DN 100 PN 10 (DIN flange) |
MDE-0402 bottom outlet/304 | 4 | 2 |
160 | 7 | 60 | 185 | 250 | DN 100 PN 10 (DIN flange) |
MDE-0402 bottom outlet/316 | 4 | 2 |
160 | 7 | 60 | 185 | 250 | DN 100 PN 10 (DIN flange) |
1 Maximum theoretical flow based on water viscosity, filter bag specific. |