Filter Type
Inline mounted
max. operating pressure
6,000 psi (420 bar)
operating temperature
14-176 °F (-10-80 °C)

核心功能

Applications

  • All petroleum based fluids
  • HW-emulsions
  • Water glycols
  • Most synthetic and lubrication fluids
productfamily.specification

Specifications

operating temperature: +14 °F to +212 °F
operating medium mineral oil, other media on request
max. operating pressure: 6,000 psi
test pressure: 8,580 psi
process connection: thread connection
housing material: EN-GJS-400-18-LT, carbon steel
sealing material: Nitrile (NBR) or Viton (FPM), other materials on request
installation position: vertical
volume tank: 0.01 gal; 0.02 gal; 0.03 gal
   
productfamily.downloadlink
bdeDownloadDocument () bdeof 20
X
Download Close