Clogging indicator type
Visual and Electrical
max. operating pressure
1,160 psi (80 bar)
operating temperature
-4-176 °F (-20-80 °C)

核心功能

Filtration Order Center

In our new eStore, you can place and track orders for filtration products always, anywhere, anytime and on any device.
productfamily.specification
Highlight differences
Show only differences
Hide blank features

Specifications

max. pressure to: 80 bar
temperature range: -20°C to +80°C
max. contact load: max.250 V  /5A
sealing material: nitrile (NBR)
protection: IP 65
productfamily.downloadlink
bdeDownloadDocument () bdeof 20
X
Download Close